LTM8005 38VIN, 38VOUT Boost μModule LED Driver with 40V Switch
Demonstration circuit 2257A features the LTM®8005 – a 38VIN, 38VOUT boost μModule® LED driver that can disconnect the output to protect against faults and provides spread spectrum switching to simplify emissions compliance. DC2257A is an LED driver with an input range for normal operation from 6V to 27V. OVLO becomes active for inputs above 29V and the maximum input voltage is 38V. The LED current is 1.2A and the base switching frequency is 350kHz. The efficiency is 92% when the input is 12V with a 35V LED load. 35V is the maximum LED voltage.