LTM8001

RECOMMENDED FOR NEW DESIGNS

36VIN, 5A μModule Regulator with 5-Output Configurable LDO Array

Part Models
5
1ku List Price
Starting From $20.48

Part Details

  • Complete Step-Down Switch Mode Power Supply with Configurable Array of Five LDOs
  • Step-Down Switching Power Supply
    • Adjustable 10% Accurate Output Current Limit
    • Constant-Current, Constant-Voltage Operation
    • Wide Input Voltage Range: 6V to 36V
    • 1.2V to 24V Output Voltage
  • Configurable Output LDO Array
    • Five 1.1A Parallelable Outputs
    • Outputs Adjustable from 0V to 24V
    • Low Output Noise: 90μVRMS (100Hz to 1MHz)
  • 15mm × 15mm × 3.42mm Surface Mount BGA Package
LTM8001
36VIN, 5A μModule Regulator with 5-Output Configurable LDO Array
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1818A

LTM8001EY Demo Board | 5A Buck µModule Regulator, 6V ≤ VIN ≤ 36V, VOUT = Up to 5-Output Configurable LDO Array

Product Details

Demo circuit 1818A features the LTM8001 μModule regulator that includes a 5A switching regulator and an array of five 1.1A low noise LDOs. The demo board operates from a 6V to 36V input and is configured so the switching regulator provides an output that also powers the LDOs. The LDOs in turn provide three outputs – one from a single LDO and two outputs each formed by paralleling two LDOs together.



DC1818A
LTM8001EY Demo Board | 5A Buck µModule Regulator, 6V ≤ VIN ≤ 36V, VOUT = Up to 5-Output Configurable LDO Array

Latest Discussions

Recently Viewed