LTM4709

RECOMMENDED FOR NEW DESIGNS

Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Part Models
3
1ku List Price
Starting From $16.23

Part Details

  • Linear Regulator μModule® with Triple 3A Output
  • Input Voltage: 0.6V to 5.5V
  • Configurable Output Voltage: 0.5V to 4.2V
  • Ultralow RMS Noise: 1.3μVRMS (10Hz to 100kHz)
  • High Frequency PSRR: 51dB at 1MHz
  • Low Dropout Voltage: 45mV Typical at 3A
  • Ultrafast Transient Response
  • 50% Smaller Than Discrete Solutions
  • ±1.5% Output Voltage Regulation Over Line, Load, and Temperature
  • ±2.4% Precision Current Monitor Accuracy at 3A
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • PG Flag, UVLO, Overcurrent and Overtemperature Protection
  • 150°C Rated Available
  • 6mm × 12mm × 1.92mm BGA Package
LTM4709
Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4709
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3211A

LTM4709 | Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Product Details

Demonstration circuit 3211A features the LTM4709, a triple 3A, ultralow noise, high PSRR, and ultrafast μModule® linear regulator with a configurable output array. The input voltage (VINn) range is from 0.6V to 5.5V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUTn) at preprogrammed levels that range from 0.5V to 4.2V. The maximum output current per channel is 3A. The DC3211A requires an external BIAS voltage (VBIASn) at least 1.2V higher than VOUTn and between 2.375V and 5.5V.

The LTM4709 of the DC3211A requires few external components, therefore, simplifying the circuit design and significantly reducing solution size. External component choice and carefully printed circuit board (PCB) design help optimize noise, Power Supply Rejection Ratio (PSRR), load transient response, and VOUTn regulation performance. The LTM4709 only requires ceramic capacitors for the power input and the power output. The 22μF capacitor at the circuit output was chosen for high frequency PSRR performance and to minimize VOUTn deviation during load transients.

The capacitor that bypasses the VINn power for the LTM4709 and the corresponding VINn PCB layout can affect PSRR (see the Best PSRR Performance: PCB Layout for Input Traces section for additional information). The DC3211A decouples the VINn power with a 4.7μF capacitor (see the LTM4709 data sheet for the minimum capacitor value required for VINn). Note that an optional bulk 220μF tantalum polymer capacitor further reduces VINn variation during load transients and reduces input voltage ringing that can be caused by inductive input power leads.

The LTM4709 has a precision current monitor that provides accurate current monitoring for the energy management system and current limit. An IMONn terminal is available for the current monitoring of each channel. The IMONn voltage is the product of the resistance that programs the current limit and the IMONn pin current, which is 1/3000 of the output current. By default, the DC3211A has a 3.3A current limit per channel with IMONRn tied to GND. However, custom current limit levels can be programmed by floating IMONRn and connecting a resistor from IMONn to GND. The externally programmed current limit is triggered when the IMONn voltage is 1V.

ENn jumpers (JP1, JP2, JP3) are available on the DC3211A to either connect each channel’s ENn pin to VBIASn to turn the output on or to ground to disable the output. There is a PGn terminal for each channel that is pulled up to VBIASn by a 100k resistor when PGRn is connected to BIAS. PGn is pulled down by an open-drain, n-channel metal-oxide semiconductor (nMOS) output for indication of regulator output status, and other fault modes. The voltage input-to-output control (VIOC1) terminal allows connections for automatically regulating the difference between the input voltage and output voltage of the LTM4709 to be a fixed value.

The LTM4709 data sheet must be read in conjunction with this demo manual before working on or modifying demonstration circuit DC3211A.

eval board
EVAL-LTM4709-BZ

Single 9A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Product Details

The EVAL-LTM4709-BZ evaluation board features the LTM®4709, a triple 3A, ultralow noise, high power supply rejection ratio (PSRR), and ultrafast μModule® linear regulator with a configurable output array. The input voltage (VIN) ranges from 0.6V to 5.5V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUT) at preprogrammed levels that range from 0.5V to 4.2V. The maximum output current is 9A since the LTM4709 is configured as a single output. The EVAL-LTM4709-BZ requires an external BIAS voltage (VBIAS) at least 1.2V higher than VOUT and between 2.375V and 5.5V.

The LTM4709 of the EVAL-LTM4709-BZ requires few external components, therefore simplifying the circuit design and significantly reducing solution size. External component choice and careful PCB design help optimize noise, PSRR, load transient response, and VOUT regulation performance. The LTM4709 only requires ceramic capacitors for the power input and the power output. The 22μF capacitor at the circuit output was chosen for high-frequency PSRR performance and to minimize VOUT deviation during load transients.

The capacitor that bypasses the VIN power for the LTM4709 and the corresponding VIN PCB layout can affect PSRR (see the Best PSRR Performance: PCB Layout for Input Traces section for additional information). The EVAL-LTM4709-BZ decouples the VIN power with a 4.7μF capacitor (see the LTM4709 data sheet for the minimum capacitor value required for VIN). Note that an optional bulk 220μF tantalum polymer capacitor further reduces VIN variation during load transients and reduces input voltage ringing that can be caused by inductive input power leads.

The LTM4709 has a precision current monitor that provides accurate current monitoring for the energy management system and current limit. An IMONn terminal is available for the current monitoring of each channel. The IMONn voltage is the product of the resistance that programs the current limit and the IMONn pin current, which is 1/3000 of the output current. By default, the EVAL-LTM4709-BZ has a 3.3A current limit per channel with IMONRn tied to GND. However, custom current limit levels can be programmed by floating IMONRn and connecting a resistor from IMONn to GND. The externally programmed current limit is triggered when the IMONn voltage is 1V. An EN jumper (P17) is available on the EVAL-LTM4709-BZ to either connect the ENn pins to VBIAS to turn the output on or to ground to disable the output. There is a PGn terminal for each channel that is pulled up to VBIAS by a 100kΩ resistor when PGRn is connected to BIAS. PGn is pulled down by an open-drain, n-channel metal-oxide semiconductor (nMOS) output to indicate regulator output status and other fault modes. The voltage input-to-output control (VIOC1) terminal allows connections to automatically regulate the difference between the input voltage and output voltage of the LTM4709 to be a fixed value.

For applications that require multiple outputs, each channel of the LTM4709 can be standalone. The DC3211A board is an example of a triple 3A application for the LTM4709.

The LTM4709 data sheet must be read in conjunction with this demo manual before working on or modifying the EVAL-LTM4709-BZ.

DC3211A
LTM4709 | Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array
EVAL-LTM4709-BZ
Single 9A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array

Latest Discussions

No discussions on LTM4709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed