LTM4662

RECOMMENDED FOR NEW DESIGNS

Dual 15A or Single 30A DC/DC μModule Regulator

Part Models
5
1ku List Price
Starting From $33.84

Part Details

  • Dual 15A or Single 30A Output
  • Wide Input Voltage Range: 4.5V to 20V
    • 2.375VMIN with CPWR Bias
  • Output Voltage Range: 0.6V to 5.5V
  • ±1.5% Maximum Total DC Output Error
  • Multiphase Current Sharing
  • Differential Remote Sense Amplifier, Each Channel
  • Current Mode Control/Fast Transient Response
  • Up to 96% Efficiency
  • Adjustable Switching Frequency (250kHz to 1MHz)
  • Frequency Synchronization
  • Overcurrent Foldback Protection
  • Output Overvoltage Protection
  • Internal or External Compensation
  • Built-In Temperature Monitor Diode
  • SnPb or RoHS Compliant Finish
  • Thermally Enhanced (11.25mm × 15mm × 5.74mm) BGA Package
  • Pin-Compatible with the LTM4646
LTM4662
Dual 15A or Single 30A DC/DC μModule Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2527A-A

LTM4662 Demo Board | 4.5V ≤ Vin ≤ 20V, Vout1=1.2V@15A, Vout2 = 1.5V@15A

Product Details

Demonstration circuit DC2527A-A features the LTM4662EY, a dual 15A or single 30A high efficiency, switch mode step-down power µModule regulator. The input voltage range is from 4.5V to 20V. With CPWR bias, input voltage can be as low as 2.375V. The output voltage range is 0.6V to 5.5V. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2527A-A offers the TRACK/SS pin allowing the user to program output tracking or soft-start period. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE_PLLIN jumper can select discontinuous conduction mode. MODE_PLLIN pin also allows the LTM4662 to synchronize to an external clock signal (between 250kHz and 1MHz). DC2527A-A has the option of choosing both internal and external compensation circuit for LTM4662. Tying the PHASMD pin to different pins generates certain phases of CLKOUT and Channel 2. The LTM4662 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2527A-A.

DC2527A-A
LTM4662 Demo Board | 4.5V ≤ Vin ≤ 20V, Vout1=1.2V@15A, Vout2 = 1.5V@15A

Latest Discussions