LTM4651

RECOMMENDED FOR NEW DESIGNS

EN55022B Compliant 58V, 24W Inverting-Output DC/DC μModule Regulator

Part Models
3
1ku List Price
Starting From $17.37
Viewing:

Part Details

  • Complete Low EMI Switch Mode Power Supply
  • EN55022 Class B Compliant
  • Wide Input Voltage Range: 3.6V to 58V
  • Up to 4A Output Current
    • 24W Output from 12VIN to –24VOUT, PLOSS = 5W, TA = 60°C, tRISE = 60°C, 200LFM
  • Output Voltage Range: –26.5V ≤ VOUT– ≤ –0.5V
    • Safe Operating Area: VIN + |VOUT–| ≤ 58V
  • ±1.67% Total DC Output Voltage Error Over Line, Load and Temperature (–40°C to 125°C)
  • Parallel and Current Share with Multiple LTM4651s
  • Constant-Frequency Current Mode Control
  • Frequency Synchronization Range: 250kHz to 3MHz
  • Power Good Indicator and Programmable Soft-Start
  • Overcurrent/Overvoltage/Overtemperature Protection
  • 15mm × 9mm × 5.01mm BGA Package
LTM4651
EN55022B Compliant 58V, 24W Inverting-Output DC/DC μModule Regulator
LTM4651 Application Circuit LTM4651 Performance Graph LTM4651 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4651
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2328A

LTM4651 Demo Board | EN55022B Compliant 58V, 24W Inverting-Output DC/DC μModule Regulator

Product Details

Demonstration circuit 2328A is an inverting buck-boost converter with 12V to 34V input voltage, –24V output voltage and max 2A output current capability, which features the LTM4651Y. The LTM4651 is an ultralow noise, 58V, 24W inverting-topology DC/DC µModule regulator. It is designed to meet the radiated emissions requirement of EN55022B. A switching frequency range of 250kHz to 3MHz is supported and the module can synchronize to an external clock. The LTM4651 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2328A.


 


 


DC2328A
LTM4651 Demo Board | EN55022B Compliant 58V, 24W Inverting-Output DC/DC μModule Regulator
DC2328A

Latest Discussions

Recently Viewed