LTM4650-2

RECOMMENDED FOR NEW DESIGNS

Dual 25A or Single 50A μModule Regulator with Active Voltage Positioning

Part Models
3
1ku List Price
Starting From $60.52

Part Details

  • Dual 25A or Single 50A Output
  • 4.5V to 15V Input, 0.6V to 1.8V Output Voltage Range
  • ±1.5% Maximum Total DC Output Error Over Line and Load
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Current Sharing Up to 300A
  • AVP (Active Voltage Positioning) Compatible
  • 16mm × 16mm × 5.01mm BGA Package
LTM4650-2
Dual 25A or Single 50A μModule Regulator with Active Voltage Positioning
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4650
  • LTM4650-1
  • LTM4650-2
  • LTM4650A
  • LTM4650A-1

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM4650
  • LTM4650-1
  • LTM4650-2
  • LTM4650A
  • LTM4650A-1
  • LTM4650A-1(INVERTING)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTM4650-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed