LTM2220-AA

Obsolete

12-Bit, 170Msps ADC

Viewing:

Part Details

  • OBSOLETE PRODUCT Data Sheet For Reference Only
  • Pin Compatible with the AD9430
  • Sample Rate: 170Msps
  • 66.2dB SNR, 84dB SFDR
  • No Missing Codes
  • Single 3.3V supply
  • Power Dissipation: 1050mW
  • LVDS Digital Outputs
  • 1.536VPP Input Range
  • Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Data Ready Output Clock
  • Integrated Bypass Capacitors
  • 100-Pin SiPLGA Package
LTM2220-AA
12-Bit, 170Msps ADC
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTM2220-AA yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed