LTC7817

RECOMMENDED FOR NEW DESIGNS

40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller

Part Details

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Low Operating IQ:
    • 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck and Boost Output Voltages up to 40V
  • Pass-Thru Operation: 100% Duty Cycle for Boost Synchronous MOSFET
  • RSENSE or DCR Current Sensing
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode Operation at Light Loads
  • Very Low Buck Dropout Operation: 99% Duty Cycle
  • Low Shutdown IQ: 1.5μA
  • Small 38-Lead 5mm × 7mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7817
40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7817
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3033A

LTC7817 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply

Product Details

Demonstration circuit 3033A is a triple output synchronous step-up/dual step-down supply featuring the LTC7817. The demonstration circuit is designed for two buck outputs 5V/10A, 3.3V/10A supplied by a boosted 10V output. Benefiting from this feature, the buck outputs are able to maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout whereas the main buck circuit components fit in an area of ¾-inch by 1½-inch, while the main boost circuit area is ¾-inch by 1¾-inch. The package style for the LTC7817 is a 38-pin exposed pad QFN.

The main features of the board include rail tracking (buck channels only), an internal 5V linear regulator for bias, separated RUN pins for each output, a PGOOD signal (CH1 only), and a mode selector that allow the converter to run in forced continuous mode (FCM), pulse-skipping (PSM) or Burst Mode® operation (BURST). Synchronization to an external clock is also possible. The LTC7817 data sheet gives a complete description of these parts, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 3033A.

DC3033A
LTC7817 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply

Latest Discussions

No discussions on LTC7817 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed