LTC7811

RECOMMENDED FOR NEW DESIGNS

40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Controller

Part Models
6
1ku List Price
Starting From $3.62

Part Details

  • Dual Synchronous Buck Plus Single Boost Controllers
  • Low Operating IQ:
    • 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck Output Voltages Up to 40V
  • Boost Output Voltage Limited Only by External Components
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Low Battery Indicator for Automotive Applications
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Boost Channel Current Monitor Output
  • Low Shutdown IQ: 1.5μA
  • Small 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7811
40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Controller
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC3151A

LTC7811 | Triple Output Step-Up/Dual Step-Down Power Supply

Product Details

Demonstration circuit DC3151A is a non-synchronous boost plus dual synchronous buck power supply featuring the LTC7811. The demonstration circuit is designed for two buck outputs 5V/10A, 3.3V/7A supplied by a boosted 9.5V output. Benefiting from this feature, the buck outputs can maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout whereas the main buck circuit components fit in an area of ¾" by 1½", while the main boost circuit area is ¾" by 1¾". The package style for the LTC7811 is a 40-pin exposed pad QFN.

The main features of the board include rail tracking (Buck channels only), an internal 5V linear regulator for bias, separate RUN pins for each output, a PGOOD signal (CH1 only), battery monitor and a Mode selector that allow the converter to run in CCM, Pulse-skipping or Burst Mode operation. Spread Spectrum Mode is available for EMI improvement. Synchronization to an external clock is also possible.

The LTC7811 datasheet gives a complete description of this part, its operation and application information. The datasheet must be read in conjunction with the quick start guide for demo circuit 3151.

DC3151A
LTC7811 | Triple Output Step-Up/Dual Step-Down Power Supply

Latest Discussions

No discussions on LTC7811 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed