LTC7545A

PRODUCTION

Improved Industry Standard Parallel 12-Bit Multiplying DAC

Part Models
21
1ku List Price
Starting From $4.68

Part Details

  • Improved Direct Replacement for AD7545A and AD7545
  • DNL and INL Over Temperature: ±0.5LSB
  • Gain Error: ±1LSB Maximum
  • 4-Quadrant Multiplication
  • Single 5V or 15V Supply
  • Low Power Consumption
  • Low Cost
LTC7545A
Improved Industry Standard Parallel 12-Bit Multiplying DAC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplying Current Output D/A Converters 1
LTC2751 PRODUCTION Current Output 12-/14-/16-Bit SoftSpan DACs with Parallel I/O
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed