LTC7149

RECOMMENDED FOR NEW DESIGNS

60V, 4A Synchronous Step-Down Regulator for Inverting Outputs

Part Details

  • Wide VIN Range: 3.4V to 60V
  • Wide VOUT Range: 0V to –28V
  • Single Resistor VOUT Programming
  • Integrated 110mΩ Top N-Channel/50mΩ Bottom N-Channel MOSFETs
  • Regulated IQ: 440μA, Shutdown IQ: 15μA
  • Board GND Referenced I/O Pins (RUN, PGOOD, MODE/SYNC)
  • Accurate Resistor Programmable Frequency (300kHz to 3MHz) with ±50% Frequency Sync Range
  • 92% Efficiency with 12 VIN and –5VOUT
  • ±0.8% Output Voltage Accuracy
  • Peak Current Mode Operation
  • Burst Mode® Operation, Forced Continuous Mode
  • Programmable Soft-Start
  • Overtemperature Protection
  • Available in 28-Lead (4mm x 5mm) QFN and TSSOP Packages
LTC7149
60V, 4A Synchronous Step-Down Regulator for Inverting Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2354A

LTC7149 Demo Board | Buck Configured as Negative VOUT; 3.5V ≤ VIN ≤ 55V; VOUT = –3.3V/–5V/Adjustable to –56V @ up to 4A

Product Details

Demonstration circuit 2354A is a high input voltage, high efficiency synchronous monolithic step-down converter with a negative output voltage featuring the LTC7149. DC2354A has a wide input voltage range from 3.5V up to 55V. The output voltage of the DC2354A can be set  to –3.3V or –5V, and the “User Select” option allows the output voltage to be set from 0V to –60V; however the voltage difference between the output voltage (–VOUT) and maximum input voltage (VIN), should not exceed 60V. |–VOUT| + VIN < 60V. DC2354A is capable of delivering up to 4A of output current, nevertheless at lower input voltages, the load current should be reduced in accordance with the derating curves. DC2354A supports three operation modes: fixed-frequency modulation, Burst Mode operation and synchronization to an external clock. Fixed-frequency mode maximizes the output current, reduces output voltage ripple, and yields a low noise switching spectrum. Burst Mode operation employs a variable frequency switching algorithm that minimizes the no-load input quiescent current and improves efficiency at light loads.

DC2354A
LTC7149 Demo Board | Buck Configured as Negative VOUT; 3.5V ≤ VIN ≤ 55V; VOUT = –3.3V/–5V/Adjustable to –56V @ up to 4A

Latest Discussions

Recently Viewed