LTC6930-X.XX

PRODUCTION

32.768kHz to 8.192MHz Precision µPower Oscillators

Part Models
70
1ku List Price
Starting From $1.62
Viewing:

Part Details

  • Frequency Error <0.09% Max at 25°C
  • Start-Up Time <110μs at All Frequencies
  • 1.7V to 5.5V Single Supply Operation
  • 105μA Typical Supply Current at 32kHz, V+ = 3V
  • 490μA Typical Supply Current at 8MHz, V+ = 3V
  • Typical RMS Period Jitter <0.15% at V+ = 3V
  • No External Components to Set Frequency
  • 5 Options Cover 32.768kHz to 8.192MHz:
    • LTC6930-4.19: 4.194304MHz ÷ N
    • LTC6930-5.00: 5.000000MHz ÷ N
    • LTC6930-7.37: 7.372800MHz ÷ N
    • LTC6930-8.00: 8.000000MHz ÷ N
    • LTC6930-8.19: 8.192000MHz ÷ N
    • Where N = 1, 2, 4, 8, 16, 32, 64, 128
    • (N Determined by State of DIVA, DIVB, DIVC Pins)
  • –55°C to 125°C Operating Temperature Range
  • Tiny 2mm x 3mm DFN or MS8 Package
LTC6930-X.XX
32.768kHz to 8.192MHz Precision µPower Oscillators
4MHz Micropower Clock Generator Typical Frequency Error Distribution Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2946 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power, Charge and Energy Monitor
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool

Evaluation Kits

eval board
DC1141A-E

LTC6930-8.19 Demo Board

Product Details

DC1141A-E: Demo Board for LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators

eval board
DC1141A-A

LTC6930-4.19 Demo Board

Product Details

DC1141A-A: Demo Board for LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators

eval board
DC1141A-D

LTC6930-8.00 Demo Board

Product Details

DC1141A-D: Demo Board for LTC6930-X.XX - 32.768kHz to 8.192MHz Precision µPower Oscillators

eval board
DC1141A-B

LTC6930-5.00 Demo Board

Product Details

DC1141A-B: Demo Board for LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators

eval board
DC1141A-C

LTC6930-7.37 Demo Board

Product Details

DC1141A-C: Demo Board for LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators

DC1141A-E
LTC6930-8.19 Demo Board
DC1141A-A - Schematic
DC1141A-A
LTC6930-4.19 Demo Board
DC1141A-A - Schematic
DC1141A-D
LTC6930-8.00 Demo Board
DC1141A-A - Schematic
DC1141A-B
LTC6930-5.00 Demo Board
DC1141A-A - Schematic
DC1141A-C
LTC6930-7.37 Demo Board
DC1141A-A - Schematic

Latest Discussions

Recently Viewed