Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6915

PRODUCTION

Zero Drift, Precision Instrumentation Amplifier with Digitally Programmable Gain

Part Models
10
1ku List Price
Starting From $3.23
Viewing:

Part Details

  • 14 Levels of Programmable Gain
  • 125dB CMRR Independent of Gain
  • Gain Accuracy 0.1% (Typ)
  • Maximum Offset Voltage of 10µV
  • Maximum Offset Voltage Drift: 50nV/°C
  • Rail-to-Rail Input and Output
  • Parallel or Serial (SPI) Interface for Gain Setting
  • Supply Operation: 2.7V to ±5.5V
  • Typical Noise: 2.5µVP-P (0.01Hz to 10Hz)
  • 16-Lead SSOP and 12-Lead DFN Packages
LTC6915
Zero Drift, Precision Instrumentation Amplifier with Digitally Programmable Gain
Differential Bridge Amplifier with Gain Programmed through the Serial Interface Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed