LTC6911

PRODUCTION

Dual Matched Amplifiers with Digitally Programmable Gain in MSOP

Part Models
12
1ku List Price
Starting From $2.67

Part Details

  • 3-Bit Digital Gain Control:
    • (Inverting Gains of 0, 1, 2, 5, 10, 20, 50 and 100V/V) -1  Option
    • (Inverting Gains of 0, 1, 2, 4, 8, 16, 32 and 64V/V) -2 Option
  • Two Matched Programmable Gain Amplifiers
  • Channel-to-Channel Gain Matching of 0.1dB (Max)
  • Rail-to-Rail Input Range
  • Rail-to-Rail Output Swing
  • Single or Dual Supply: 2.7V to 10.5V Total
  • 11MHz Gain Bandwidth Product
  • Input Noise: 10nV/√Hz
  • Total System Dynamic Range to 120dB
  • Input Offset Voltage: 2mV, Gain of 10
  • Low Profile 10-Lead MSOP Package
LTC6911
Dual Matched Amplifiers with Digitally Programmable Gain in MSOP
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6911-1
  • LTC6911-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC6911 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed