LTC6907

NOT RECOMMENDED FOR NEW DESIGNS

Micropower, 40kHz to 4MHz Resistor Set Oscillator in SOT-23

Part Models
6
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • Supply Current: 36µA at 400kHz
  • 1% Frequency Accuracy (from 0°C to 70°C)
  • Frequency Range: 40kHz to 4MHz
  • One Resistor Sets the Oscillator Frequency
  • –40°C to 125°C Operating Temperature Range
  • Start-Up Time Under 200µs at 4MHz
  • First Cycle After Power-Up is Accurate
  • 150Ω CMOS Output Driver
  • Low Profile (1mm) SOT-23 (ThinSOTTM) Package
LTC6907
Micropower, 40kHz to 4MHz Resistor Set Oscillator in SOT-23
Micropower Clock Generator Typical Supply Current vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6907

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC2073B-I

LTC6907 Silicon Oscillator Demo Board

Product Details

DC2073B demo board features SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

DC2073B-I
LTC6907 Silicon Oscillator Demo Board

Latest Discussions

No discussions on LTC6907 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed