LTC6905

PRODUCTION

17MHz to 170MHz Resistor Set SOT-23 Oscillator

Part Models
8
1ku List Price
Starting From $2.26

Part Details

  • One External Resistor Sets the Frequency
  • Fast Start-Up Time: 100µs Typical
  • Frequency Range: 17MHz to 170MHz
  • Frequency Error ±0.5% Typ 17MHz to 170MHz
    (TA = 0°C to 70°C, Over All Settings)
  • ±20ppm/°C Temperature Stability
  • Rise Time: 0.5ns, CL = 5pF
  • Timing Jitter: 7.2ps RMS at 170MHz
  • 50% ±2.5% Duty Cycle
  • 6mA Typical Supply Current, fOSC = 100MHz
  • CMOS Output Drives 500Ω Load (VS = 3V)
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) ThinSOT Package
LTC6905
17MHz to 170MHz Resistor Set SOT-23 Oscillator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6905
  • LTC6905-100
  • LTC6905-133
  • LTC6905-80
  • LTC6905-96

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-A

LTC6905 Silicon Oscillator Demo Board

Product Details

DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

DC2073B-A
LTC6905 Silicon Oscillator Demo Board

Latest Discussions

Recently Viewed