LTC6904

PRODUCTION

1kHz - 68MHz Serial Port Programmable Oscillator

Part Models
8
1ku List Price
Starting From $2.92

Part Details

  • 1kHz to 68MHz Square Wave Output
  • 0.5% (Typ) Initial Frequency Accuracy
  • Frequency Error <1.1% Over All Settings
  • 10ppm/°C Typical Frequency Drift Over Temperature
  • 0.1% Resolution
  • 1.7mA Typical Supply Current (f < 1MHz, VS = 2.7V)
  • 2.7V to 5.5V Single Supply Operation
  • Jitter <0.4% Typical 1kHz to 8MHz
  • Easy to Use SPI (LTC6903) or I2C (LTC6904) Serial Interface
  • Output Enable Pin
  • –55°C to 125°C Operation
  • MS8 Package
LTC6904
1kHz - 68MHz Serial Port Programmable Oscillator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool

Latest Discussions

Recently Viewed