LTC6813-1

PRODUCTION

18-Cell Battery Stack Monitor with Daisy Chain Interface

Part Models
4
1ku List Price
price unavailable

Part Details

  • AEC-Q100 Qualified for Automotive Applications
  • Measures Up to 18 Battery Cells in Series
  • 2.2mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • Built-In isoSPI Interface
    • 1Mb Isolated Serial Communications
    • Uses a Single Twisted Pair, Up to 100 Meters
    • Low EMI Susceptibility and Emissions
    • Bidirectional for Broken Wire Protection
  • 290µs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit Delta-Sigma ADC with Programmable 3rd Order Noise Filter
  • Engineered for ISO 26262-Compliant Systems
  • Passive Cell Balancing Up to 200mA (Max) with Programmable Pulse-Width Modulation
  • 9 General Purpose Digital I/O or Analog Inputs
    • Temperature or Other Sensor Inputs
    • Configurable as an I2C or SPI Master
  • 6µA Sleep Mode Supply Current
  • 64-Lead eLQFP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC6813-1
18-Cell Battery Stack Monitor with Daisy Chain Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
SPI Isolators 1
LTC6820 PRODUCTION isoSPI Isolated Communications Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2350B

LTC6813-1 Demo Board | 18-Channel Battery-Stack Monitor with Daisy-Chain Interface

Product Details

Demonstration circuit 2350B features the LTC6813-1, 18-channel battery-stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI) to monitor a long series of cells in a stack. The DC2350B demo board also features reversible isoSPI enabling a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.

The DC2350B can communicate to a PC by connecting a DC2792B dual master isoSPI together with DC2026C Linduino® One. The DC2026 must be loaded with the appropriate program (called a sketch) to control the battery-stack monitor IC and receive data through a USB serial port. The DC2026 provides a standard SPI interface which can be translated to isoSPI and then connected to a DC2350B isoSPI port (J4 or J5 connector). The DC2792B companion board provides two SPI-isoSPI channels for reversible operation.

eval board
DC2792B

LTC6820 Demo Board | Dual Master isoSPI Adapter

Product Details

The demonstration circuit DC2792B is an SPI serial to dual-port isoSPI adapter that uses a pair of multiplexed LTC6820 isoSPI transceivers and miniaturized isoSPI connectors (2 contact DuraClik). The board can functionally replace a DC1941 in cases where isoSPI battery-management (BMS) devices are being evaluated, but provides a second isoSPI master to exercise the reversible isoSPI feature where available. The SPI interface can be provided via the legacy 14-contact ribbon cable from either a DC590 or DC2026 USB adapter, or directly installed on the DC2026 as a Linduino shield. The two isoSPI ports are MAIN and AUXiliary, with activity of each indicated by blue LEDs. For use in place of DC1941 or non-reversible isoSPI networks, the MAIN port must be used. Power for the DC2792B comes indirectly from the USB port of the host computer, via the USB to serial adapter being used.

eval board
DC2792A

OBSOLETE: LTC6820 Demo Board | Dual Master isoSPI Adapter

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2792B.

Demonstration circuit DC2792A is an SPI serial to dual-port isoSPI adapter that uses a pair of multiplexed LTC6820 isoSPI transceivers. The board can replace a DC1941 in cases where isoSPI battery-management (BMS) devices are being evaluated, but provides a second isoSPI master to exercise the reversible isoSPI feature where available. The SPI interface can be provided via the legacy 14-contact ribbon cable from either a DC590 or DC2026 USB adapter, or directly installed on the DC2026 as a Linduino ‘shield’. The two isoSPI ports are MAIN and AUXiliary, with activity of each indicated by blue LEDs. For use in place of DC1941, the MAIN port must be used. Power for the DC2792A comes indirectly from the USB port of the host computer, via the USB to serial adapter being used.

DC2350A-B

OBSOLETE: LTC6813-1 Demo Board | 18-Channel Battery Stack Monitor with Daisy-chain Interface

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2350B.

DC2350A-B is a multicell battery stack monitor demonstration circuit featuring the LTC6813-1, an 18-cell monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI) to monitor any number of cells in a stack. The demo circuit also features reversible isoSPI enabling a fully redundant communication path.

DC2350B
LTC6813-1 Demo Board | 18-Channel Battery-Stack Monitor with Daisy-Chain Interface
DC2792B
LTC6820 Demo Board | Dual Master isoSPI Adapter
DC2792A
OBSOLETE: LTC6820 Demo Board | Dual Master isoSPI Adapter
DC2350A-B
OBSOLETE: LTC6813-1 Demo Board | 18-Channel Battery Stack Monitor with Daisy-chain Interface

Latest Discussions

No discussions on LTC6813-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed