LTC6811-1

PRODUCTION

12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 4

Part Models
8
1ku List Price
Starting From $9.72

Part Details

  • Pin-Compatible Upgrade from the LTC6804
  • Measures Up to 12 Battery Cells in Series
  • 1.2mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • Built-in isoSPI Interface
  • 1Mb Isolated Serial Communications
  • Uses a Single Twisted Pair, up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • 290µs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit ADC with Programmable Noise Filter
  • Engineered for ISO 26262-Compliant Systems
  • Passive Cell Balancing with Programmable Timer
  • 5 General Purpose Digital I/O or Analog Inputs
  • Temperature or other Sensor Inputs
  • Configurable as an I2C or SPI master
  • 4μA Sleep Mode Supply Current
  • 48-Lead SSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC6811-1
12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 4
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2983 RECOMMENDED FOR NEW DESIGNS Multi-Sensor High Accuracy Digital Temperature Measurement System
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
SPI Isolators 1
LTC6820 PRODUCTION isoSPI Isolated Communications Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2259A

LTC6811-1 Demo Board | 12-Channel Battery Stack Monitor with Daisy-chain Interface

Product Details

Demonstration circuit 2259A is a Daisy Chain isoSPI Battery-Stack Monitor featuring the LTC6811-1. Multiple boards can be linked through a 2-wire isolated serial interface to monitor any number of cells on a stack.

eval board
DC1941D

LTC6820 isoSPI Demoboard (DC590B required)

Product Details

Demonstration circuit 1941 is an isoSPI™ transceiver board, based on Linear Technology’s LTC6820. The LTC6820 provides a method of interconnecting standard serial peripheral interface (SPI) devices using a single twisted pair connection. This proprietary 2-wire interface is called isoSPI. The LTC6820 encodes SPI signals, up to 1Mbps, into a differential isoSPI signal which is transmitted via a simple pulse transformer through a twisted pair. At the other end of the twisted pair, the isoSPI signal can be translated back to SPI (using another LTC6820).


 


DC2259A
LTC6811-1 Demo Board | 12-Channel Battery Stack Monitor with Daisy-chain Interface
DC1941D
LTC6820 isoSPI Demoboard (DC590B required)

Latest Discussions

No discussions on LTC6811-1 yet. Have something to say?

Start a Discussion on EngineerZone®