LTC6810-2

PRODUCTION

6 Channel Multicell Battery Monitor with Addressable Interface, Generation 4

Part Models
4
1ku List Price
Starting From $6.97

Part Details

  • AEC-Q100 Qualified for Automotive Applications
  • Measures Up to 6 Battery Cells in Series
  • 1.8mV Maximum Total Measurement Error
  • Stackable Architecture Supports 100s of Cells
  • 290μs to Measure All Cells in a System
  • Built-in isoSPI Interface
    • 1Mb Isolated Serial Communications
    • Uses Single Twisted Pair, Up to 100 Meters
    • Low EMI Susceptibility and Emissions
    • Bidirectional for Broken Wire Protection
  • Guaranteed Performance Down to 5V
  • Performs Redundant Cell Measurements
  • Engineered for ISO 26262 Compliant Systems
  • Passive Cell Balancing with Programmable Pulse Width Modulation
  • 4 General Purpose Digital I/O or Analog Inputs
    • Temperature or Other Sensor Inputs
    • Configurable as an I2C or SPI master
  • 4μA Sleep Mode Supply Current
  • 44-Lead SSOP Package
LTC6810-2
6 Channel Multicell Battery Monitor with Addressable Interface, Generation 4
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on LTC6810-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed