LTC6803-2

NOT RECOMMENDED FOR NEW DESIGNS

12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2

Part Details

  • Measures Up to 12 Battery Cells in Series
  • Stackable Architecture
  • Supports Multiple Battery Chemistries and Supercapacitors
  • Individually Addressable Serial Interface
  • 0.25% Maximum Total Measurement Error
  • Engineered for ISO26262 Compliant Systems
  • 13ms to Measure All Cells in a System
  • Passive Cell Balancing:
    • Integrated Cell Balancing MOSFETs
    • Ability to Drive External Balancing MOSFETs
  • On-board Temperature Sensor and Thermistor Inputs
  • 1MHz Serial Interface with Packet Error Checking
  • Safe with Random Connection of Cells
  • Built-In Self Tests
  • Delta-Sigma Converter With Built-In Noise Filter
  • Open-Wire Connection Fault Detection
  • 12μA Standby Mode Supply Current
  • High EMI Immunity
  • 44-Lead SSOP Package
LTC6803-2
12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 3

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Cell Balancers 2
LT8584 RECOMMENDED FOR NEW DESIGNS 2.5A Monolithic Active Cell Balancer with Telemetry Interface
LTC3300-1 RECOMMENDED FOR NEW DESIGNS High Efficiency Bidirectional Multicell Battery Balancer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1835A

LTC6803-4 (Requires DC590B) | Demo Board

Product Details

Evaluation circuit DC1835A is a Battery Monitoring System to demonstrate the functional operation of the LTC6803-4 integrated circuit. The design includes the ability to bus up to 10 devices with built-in board-toboard ribbon-cable interconnects and selectively apply resistive loading to any cell for purposes of “Passive Balancing.” Additionally, the board includes a DC-DC boost conversion section to power the IC from an isolated external 5V supply. The external 5V supply also powers a data isolator so that the user SPI data bus is floating with respect to the monitored cells.



eval board
DC2064A

OBSOLETE: LTC3300ILXE-1 | LTC6803IG-2 High Frequency Bidirectional Multicell Battery Balancer- Companion Board DC590B

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2100B-C.

DC2064A Demo Board for:
LTC3300-1 High Efficiency Bidirectional Multicell Battery Balancer
LTC6803-2 and -4 Multicell Battery Stack Monitor

eval board
DC1652A

LTC6803-2 (Requires DC590B) | Demo Board

Product Details

DC1652A: Demo Board for LTC6803-2 and -4 Multicell Battery Stack Monitor.

DC1835A
LTC6803-4 (Requires DC590B) | Demo Board
DC2064A
OBSOLETE: LTC3300ILXE-1 | LTC6803IG-2 High Frequency Bidirectional Multicell Battery Balancer- Companion Board DC590B
DC1652A
LTC6803-2 (Requires DC590B) | Demo Board

Latest Discussions

No discussions on LTC6803-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed