LTC6801

NOT RECOMMENDED FOR NEW DESIGNS

Independent Multicell Battery Stack Fault Monitor

Part Models
8
1ku List Price
Starting From $13.36

Part Details

  • Qualified for Automotive Applications
  • Monitors Up to 12 Li-Ion Cells in Series (60V Max)
  • Stackable Architecture Enables > 1000V Systems
  • 1% Maximum Overvoltage Detection Level Error
  • Adjustable Overvoltage and Undervoltage Detection
  • Self Test Features Guarantee Accuracy
  • Robust Fault Detection Using Differential Signals
  • Simple Pin-Strapped Configuration Allows Battery Monitoring without a Microcontroller
  • 15.5ms to Monitor All Cells in a System
  • Programmable Response Time
  • Two Temperature Monitor Inputs
  • Low Power Idle Mode
  • 36-Lead SSOP Package
LTC6801
Independent Multicell Battery Stack Fault Monitor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multicell Battery Stack Monitor 2
LTC6803-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-1
LTC6803-2 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2
SPI Isolators 1
LTC6820 PRODUCTION isoSPI Isolated Communications Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1469B

LTC6801 | Demo Board

Product Details

DC1469B: Demo Board for the LTC6801 Independent Multicell Battery Stack Fault Monitor.

DC1469B
LTC6801 | Demo Board

Latest Discussions

Recently Viewed