Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6800

PRODUCTION

Rail-to-Rail, Input and Output, Instrumentation Amplifier

Part Models
4
1ku List Price
Starting From $2.08

Part Details

  • 116dB CMRR Independent of Gain
  • Maximum Offset Voltage: 100μV
  • Maximum Offset Voltage Drift: 250nV/°C
  • –40°C to 125°C Operation
  • Rail-to-Rail Input Range
  • Rail-to-Rail Output Swing
  • Supply Operation: 2.7V to 5.5V
  • Available in MS8 and 3mm × 3mm × 0.8mm DFN Packages
LTC6800
Rail-to-Rail, Input and Output, Instrumentation Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed