LTC6601-2

LAST TIME BUY

Low Power, Low Distortion, 5MHz to 27MHz, Pin Configurable Filter/ADC Driver

Part Details

  • Pin Configurable Gain and Filter Response Up to 27MHz
  • Low Power: 16mA at 3V
  • Low Distortion (2VP-P)
    • 1MHz: –96dBc 2nd, –112dBc 3rd
    • 10MHz: –65dBc 2nd, –78dBc 3rd
  • Few External Components Required
  • Resistors Trimmed to 0.5% Accuracy Typical
  • Capacitors Trimmed to 0.5% Accuracy Typical
  • Adjustable Output Common Mode Voltage
  • Rail-to-Rail Output Swing
  • Power Configurability and Low Power Shutdown
  • Tiny 0.75mm 20-Lead (4mm × 4mm) QFN Package
LTC6601-2
Low Power, Low Distortion, 5MHz to 27MHz, Pin Configurable Filter/ADC Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
LT6600-20 PRODUCTION Very Low Noise, Differential Amplifier and 20MHz Lowpass Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6601-1
  • LTC6601-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1251A-B

LTC6601-2 | Low Power, Low Distortion Configurable Broadband Filter Demo Board

Product Details

DC1251A-B: Demo Board for LTC6601-2 - Low Power, Low Distortion, Low Power, Low Distortion, 5MHz to 27MHz, Pin Configurable Filter/ADC Driver

DC1251A-B
LTC6601-2 | Low Power, Low Distortion Configurable Broadband Filter Demo Board

Latest Discussions

No discussions on LTC6601-2 yet. Have something to say?

Start a Discussion on EngineerZone®