LT6600-20
PRODUCTIONVery Low Noise, Differential Amplifier and 20MHz Lowpass Filter
- Part Models
- 4
- 1ku List Price
- Starting From $3.89
Part Details
- Programmable Differential Gain via Two External Resistors
- Adjustable Output Common Mode Voltage
- Operates and Specified with 3V, 5V, ±5V Supplies
- 0.5dB Ripple 4th Order Lowpass Filter with 20MHz Cutoff
- 76dB S/N with 3V Supply and 2VP-P Output
- Low Distortion, 2VP-P, 800Ω Load
- 2.5MHz: 83dBc 2nd, 88dBc 3rd
- 20MHz: 63dBc 2nd, 64dBc 3rd
- Fully Differential Inputs and Outputs
- SO-8 Package
- Compatible with Popular Differential Amplifier Pinouts
The LT6600-20 combines a fully differential amplifier with a 4th order 20MHz lowpass filter approximating a Chebyshev frequency response. Most differential amplifiers require many precision external components to tailor gain and bandwidth. In contrast, with the LT6600-20, two external resistors program differential gain, and the filter’s 20MHz cutoff frequency and passband ripple are internally set. The LT6600-20 also provides the necessary level shifting to set its output common mode voltage to accommodate the reference voltage requirements of A/Ds.
Using a proprietary internal architecture, the LT6600-20 integrates an antialiasing filter and a differential amplifier/ driver without compromising distortion or low noise performance. At unity gain the measured in band signal-to-noise ratio is an impressive 76dB. At higher gains the input referred noise decreases so the part can process smaller input differential signals without significantly degrading the output signal-to-noise ratio.
The LT6600-20 also features low voltage operation. The differential design provides outstanding performance for a 2VP-P signal level while the part operates with a single 3V supply.
The LT6600-20 is packaged in an SO-8 and is pin compatible with stand alone differential amplifiers.
Applications
- High Speed ADC Antialiasing and DAC Smoothing in Networking or Cellular Base Station Applications
- High Speed Test and Measurement Equipment
- Medical Imaging
- Drop-in Replacement for Differential Amplifiers
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT6600CS8-20#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT6600CS8-20#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT6600IS8-20#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT6600IS8-20#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LT6600CS8-20#PBF | PRODUCTION | |
LT6600CS8-20#TRPBF | PRODUCTION | |
LT6600IS8-20#PBF | PRODUCTION | |
LT6600IS8-20#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LT6600CS8-20#PBF | PRODUCTION | |
LT6600CS8-20#TRPBF | PRODUCTION | |
LT6600IS8-20#PBF | PRODUCTION | |
LT6600IS8-20#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LT6600CS8-20#PBF | PRODUCTION | |
LT6600CS8-20#TRPBF | PRODUCTION | |
LT6600IS8-20#PBF | PRODUCTION | |
LT6600IS8-20#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT6600-10
- LT6600-15
- LT6600-2.5
- LT6600-20
- LT6600-5
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT6600-20 yet. Have something to say?
Start a Discussion on EngineerZone®