LTC6432-15
RECOMMENDED FOR NEW DESIGNS100kHz to 1.4GHz Differential ADC Driver/IF Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $4.61
Part Details
- 100kHz to 1400MHz Bandwidth
- 54.4dBm OIP3 at 1MHz into a 100Ω Diff Load
- 48.0dBm OIP3 at 150MHz into a 100Ω Diff Load
- Up to 15dBm Output Power
- NF = 3.0dB at 240MHz
- Low 1/f Noise Corner
- User Defined Low Frequency
- 15.2dB Fixed Power Gain
- A-Grade 100% OIP3 Tested at 150MHz
- 0.8 nV/√Hz Total Input Noise
- >2.75VP-P Linear Output Swing
- P1dB = 22.5dBm
- Insensitive to VCC Variation
- Input/Output Internally Matched to 100Ω Differential
- Single 5V Supply
- DC Power = 850mW
- Unconditionally Stable
The LTC6432-15 is an ultra-high dynamic range differentialgain block amplifier designed to drive high resolution,high speed ADCs. It offers a full GHz of data bandwidt h forcomplex spectrally efficient modulations schemes or wh ereresistance to blockers is critical. This unique device cansimultaneously achieve low noise, incomparable linearity and flat gain over the 100kHz to 1GHz band.
Unlike wideband GaAs PHEMTs, MESFETs and GaN FETs, this SiGe based amplifier exhibits low 1/f noise and can be used down to 100kHz.
The LTC6432-15 is designed for ease of use requiring a minimum of support components. Impedance matching, temperature compensation and bias control are handled internally to ensure consistent performance over environmental changes.
All A-Grade LTC6432-15 devices are tested and guaranteed for OIP3 at 150MHz. The LTC6432-15 is housed in a 4mm × 4mm, 24L, QFN package with an exposed pad for thermal management and low inductance.
For a single-ended 50Ω IF Gain Block with similar performance, see the related LTC6433-15.
Applications
- Differential 1GHz Bandwidth ADC Driver
- Wideband Test Instrument Amplifier
- Differential IF Amplifier
- 50Ω/75Ω Balanced IF Amplifier
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6432AIUF-15#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6432AIUF-15#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6432BIUF-15#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6432BIUF-15#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolEvaluation Kits
Latest Discussions
No discussions on LTC6432-15 yet. Have something to say?
Start a Discussion on EngineerZone®