LTC6421-20

LAST TIME BUY

Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers

Part Models
4
1ku List Price
Starting From $5.67
Viewing:

Part Details

  • Matched Gain ±0.1dB
  • Matched Phase ±0.2° at 100MHz
  • Channel Separation 80dB at 100MHz
  • 1.3GHz –3dB Bandwidth; Fixed Gain of 10V/V (20dB)
  • IMD3 = –76dBc at 100MHz, 2VP-P
  • Equivalent OIP3 = 42dBm at 100MHz
  • 1nV/√Hz Internal Op Amp Noise
  • 6.2dB Noise Figure
  • Differential Inputs and Outputs
  • Rail-to-Rail Output Swing
  • 40mA Supply Current (120mW) per Amplifier
  • 1V to 1.6V Output Common Mode Voltage, Adjustable
  • DC- or AC-Coupled Operation
  • 20-Lead 3mm × 4mm × 0.75mm QFN Package
LTC6421-20
Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers
Matched Dual Amplifiers with Output Common Mode Biasing Distribution of Gain Match Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4937-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1299A-B

LTC6421CUD-20 | Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers

Product Details

DC1299A-B: Demo Board for the LTC6421-20 Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers

DC1299A-B
LTC6421CUD-20 | Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers
DC1299A-A - Schematic

Latest Discussions

No discussions on ltc6421-20 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed