LTC6410-6
LAST TIME BUYLow Distortion, Low Noise Differential IF Amplifier with Configurable Input Impedance
- Part Models
- 4
- 1ku List Price
- Starting From $3.16
Part Details
- 1.4GHz –3dB Bandwidth
- Fixed Voltage Gain of 6dB (50Ω System)
- Configurable Input Impedance Allows:
- Simple Interface to Active Mixers
- Improved Noise Performance
- Wide 2.8V to 5.25V Supply Range
- Low Distortion:
- 36dBm OIP3 (70MHz)
- 33dBm OIP3 (140MHz)
- 31dBm OIP3 (300MHz)
- Low Noise:
- 11dB NF (50Ω ZIN)
- 8dB NF (200Ω ZIN)
- Differential Inputs and Outputs
- Self-Biasing Inputs/Outputs
- Shutdown Mode
- Minimal Support Circuitry Required
- 16-Lead 3mm × 3mm × 0.8mm QFN Package
The LTC6410-6 is a low distortion, low noise differential IF amplifier with configurable input impedance designed for use in applications from DC to 1.4GHz. The LTC6410-6 has 6dB of voltage gain. The LTC6410-6 is an excellent choice for interfacing active mixers to SAW filters. It features an active input termination that allows a customized input impedance for an optimum interface to differential active mixers. This feature provides additional power gain because of the impedance conversion and improved noise performance when compared to traditional 50Ω interface circuits. The LTC6410-6 drives a differential 50Ω load directly with low distortion, which is suitable for driving SAW filters and other 50Ω signal chain blocks.
The LTC6410-6 operates on 3V or 5V supplies. It comes in a compact 16-lead 3mm × 3mm QFN package and operates over a –40°C to 85°C temperature range.
Applications
- Post-Mixer Gain Block
- SAW Filter Interface/Buffering
- Differential IF Signal Chain Gain Block
- Differential Line Driver/Receiver
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6410CUD-6#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC6410CUD-6#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC6410IUD-6#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC6410IUD-6#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6410CUD-6#PBF | LAST TIME BUY | |
LTC6410CUD-6#TRPBF | LAST TIME BUY | |
LTC6410IUD-6#PBF | LAST TIME BUY | |
LTC6410IUD-6#TRPBF | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADA4937-1 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Single) |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolEvaluation Kits
Latest Discussions
No discussions on LTC6410-6 yet. Have something to say?
Start a Discussion on EngineerZone®