LTC6401-8

LAST TIME BUY

2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz

Part Models
4
1ku List Price
Starting From $3.54
Viewing:

Part Details

  • 2.2GHz –3dB Bandwidth
  • Fixed Gain of 2.5V/V (8dB)
  • –92dBc IMD3 at 70MHz (Equivalent OIP3 = 50dBm)
  • –80.5dBc IMD3 at 140MHz (Equivalent OIP3 = 44dBm)
  • 1nV/√Hz Internal Op Amp Noise
  • 12.1dB Noise Figure
  • Differential Inputs and Outputs
  • 400Ω Input Impedance
  • 2.85V to 3.5V Supply Voltage
  • 45mA Supply Current (135mW)
  • 1V to 1.6V Output Common Mode, Adjustable
  • DC- or AC-Coupled Operation
  • Max Differential Output Swing 4.6VP-P
  • Small 16-Lead 3mm × 3mm × 0.75mm QFN Package
LTC6401-8
2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz
Equivalent Output IP3 vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC6401-14
  • LTC6401-20
  • LTC6401-26
  • LTC6401-8

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC987B-E

LTC6401-8 3GHz Fully Differential ADC Driver Demo Circuit

Product Details

DC987B-E: Demo Board for the LTC6401-8 2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz.

DC987B-E
LTC6401-8 3GHz Fully Differential ADC Driver Demo Circuit
DC987B-A - Schematic

Latest Discussions

No discussions on ltc6401-8 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed