LTC6360

LAST TIME BUY

Very Low Noise Single-Ended SAR ADC Driver with True Zero Output

Part Details

  • Output Swings to True Zero on Single Supply
  • 2.3nV/√Hz Noise Density
  • Fast Settling Time: 150ns, 16-Bit, 4V Step
  • 110dB SNR in 3MHz Bandwidth
  • Low Distortion, HD2 = –103dBc and HD3 = –109dBc for 4VP-P Output at 40kHz
  • Low Offset Voltage: 250μV Max
  • Low Power Shutdown: 350μA Max
  • 3mm × 3mm 8-Pin DFN and 8-lead MSOP Packages
LTC6360
Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Single Channel A/D Converters 1
LTC2369-18 PRODUCTION 18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6360

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1796A-E

LTC6360 Driving LTC2369-18 Demo Board | 18-Bit, 1.6Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-E Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2369-18 18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR


 


eval board
DC1796A-F

LTC6360 Driving LTC2368-18 Demo Board | 18-Bit, 1Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-F Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2368-18 18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR


 


eval board
DC1796A-G

LTC6360 Driving LTC2367-18 Demo Board | 18-Bit, 0.5Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-G Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2367-18 18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR


 


eval board
DC1796A-B

LTC6360 Driving LTC2368-16 Demo Board | 16-Bit, 1Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-B Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2368-16 16-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR


 


eval board
DC1639A

LTC6360 | High Speed Op Amplifier with True Zero Output

Product Details

DC1639A: Demo Board for LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output.


 


eval board
DC1796A-H

LTC6360 Driving LTC2364-18 Demo Board | 18-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-H Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2364-18 18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR


 


eval board
DC1796A-C

LTC6360 Driving LTC2367-16 Demo Board | 16-Bit, 0.5Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-C Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2367-16 16-Bit, 500ksps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR


 


eval board
DC1796A-D

LTC6360 Driving LTC2364-16 Demo Board | 16-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-D Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2364-16 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR


 


eval board
DC1796A-A

LTC6360 Driving LTC2370-16 Demo Board | 16-bit, 2Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-A Demo Board for:
LTC2370-16 16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output


 


DC1796A-E
LTC6360 Driving LTC2369-18 Demo Board | 18-Bit, 1.6Msps SAR ADC (Requires DC590 or DC718)
DC1796A-F
LTC6360 Driving LTC2368-18 Demo Board | 18-Bit, 1Msps SAR ADC (Requires DC590 or DC718)
DC1796A-G
LTC6360 Driving LTC2367-18 Demo Board | 18-Bit, 0.5Msps SAR ADC (Requires DC590 or DC718)
DC1796A-B
LTC6360 Driving LTC2368-16 Demo Board | 16-Bit, 1Msps SAR ADC (Requires DC590 or DC718)
DC1639A
LTC6360 | High Speed Op Amplifier with True Zero Output
DC1796A-H
LTC6360 Driving LTC2364-18 Demo Board | 18-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)
DC1796A-C
LTC6360 Driving LTC2367-16 Demo Board | 16-Bit, 0.5Msps SAR ADC (Requires DC590 or DC718)
DC1796A-D
LTC6360 Driving LTC2364-16 Demo Board | 16-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)
DC1796A-A
LTC6360 Driving LTC2370-16 Demo Board | 16-bit, 2Msps SAR ADC (Requires DC590 or DC718)

Latest Discussions

No discussions on LTC6360 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed