LTC6269-10

RECOMMENDED FOR NEW DESIGNS

Dual 4GHz Ultra-Low Bias Current FET Input Op Amp

Part Details

  • Gain Bandwidth Product: 4GHz
  • Low Input Bias Current:
    • ±3fA Typ. Room Temperature
    • 4pA Max at 125°C
  • Current Noise (100kHz): 7fA/√Hz
  • Voltage Noise (1MHz): 4.0nV/√Hz
  • Extremely Low CIN 0.45pF
  • Rail-to-Rail Output
  • AV ≥10
  • Slew Rate: +1500V/μs, –1000V/μs
  • Supply Range: 3.1V to 5.25V
  • Quiescent Current: 16.5mA
  • Operating Temp Range: –40°C to 125°C
  • Single in 8-Lead SO-8, 6-Lead TSOT-23 Packages
  • Dual in 8-Lead MS8, 3mm × 3mm 10-Lead DFN 10 Packages
LTC6269-10
Dual 4GHz Ultra-Low Bias Current FET Input Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC6269
  • LTC6269-10

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC6269-10 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed