LTC6268-10

RECOMMENDED FOR NEW DESIGNS

4GHz Ultra-Low Bias Current FET Input Op Amp

Part Models
9
1ku List Price
Starting From $4.07
Viewing:

Part Details

  • Gain Bandwidth Product: 4GHz
  • Low Input Bias Current:
    • ±3fA Typ. Room Temperature
    • 4pA Max at 125°C
  • Current Noise (100kHz): 7fA/√Hz
  • Voltage Noise (1MHz): 4.0nV/√Hz
  • Extremely Low CIN 0.45pF
  • Rail-to-Rail Output
  • AV ≥10
  • Slew Rate: +1500V/μs, –1000V/μs
  • Supply Range: 3.1V to 5.25V
  • Quiescent Current: 16.5mA
  • Operating Temp Range: –40°C to 125°C
  • Single in 8-Lead SO-8, 6-Lead TSOT-23 Packages
  • Dual in 8-Lead MS8, 3mm × 3mm 10-Lead DFN 10 Packages
LTC6268-10
4GHz Ultra-Low Bias Current FET Input Op Amp
20kΩ Gain 210MHz Transimpedance Amplifier 20kΩ TIA Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC6268
  • LTC6268-10

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2414A

Un-Populated Demonstration Circuit; Supports 3 Channels of LTC6268 & LTC6268-10/LTC6226X

Product Details

Demonstration Circuit 2414A has layouts for three channels of SOT-23 transimpedance amplifiers. Each of the three layouts applies different techniques achieving various parasitic feedback capacitances (CF). The upper channel, U3, assumes a low Transimpedance gain, has a parasitic CF of 0.1pF, and provides a footprint for an additional component CF in an 0402 footprint (C29). The lower channel, U1, assumes high transimpedance gain and was laid out to minimize CF, achieving approximately 7fF, although the real situation is more complex. The middle channel, U2, assumes a middle case. The outputs of the circuit are laid out for SMA edge connectors. The inputs consist of six pads per channel along the edge where a through-hole photodiode can be mounted, with provision for any photodiode pinout.

DC2414A
Un-Populated Demonstration Circuit; Supports 3 Channels of LTC6268 & LTC6268-10/LTC6226X
DC2414A Demo Board DC2414A Demo Board DC2414A Demo Board DC2414A Demo Board DC2414A - Schematic

Latest Discussions

Recently Viewed