LTC6260

LAST TIME BUY

Quad 1.3MHz, 20μA Power Efficient Rail-to-Rail I/O Op Amps

Part Details

  • Gain Bandwidth Product: 1.3MHz
  • Low Quiescent Current: 20μA
  • C-Load Op Amp Drives all Capacitive Loads
  • Offset Voltage: 400μV Maximum
  • Rail-to-Rail Input and Output
  • Supply Voltage Range: 1.8V to 5.25V
  • EMI Rejection Ratio: 45dB at 1GHz
  • Input Bias Current: 75nA Maximum
  • CMRR/PSRR: 95dB/90dB
  • Shutdown Current: 7μA Maximum
  • Operating Temperature Range: –40°C to 125°C
  • Single in 2mm × 2mm DFN Packages
  • Dual in 8-Lead MS8, MS10, TS0T-23, 2mm × 2mm DFN Packages
  • Quad in MS16 Package
LTC6260
Quad 1.3MHz, 20μA Power Efficient Rail-to-Rail I/O Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6085 PRODUCTION Quad 1.5MHz, Rail-to-Rail, CMOS Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 4


Models for the following parts are available in LTspice:

  • LTC6260

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC6260 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed