LTC6242

PRODUCTION

Quad 18MHz, Low Noise, Rail-to-Rail Output, CMOS Op Amp

Part Models
20
1ku List Price
Starting From $2.72

Part Details

  • 0.1Hz to 10Hz Noise: 550nVP-P
  • Input Bias Current:
    • 0.2pA (Typ at 25°C)
    • 1pA Max (LTC6240)
  • Low Offset Voltage: 125μV Max
  • Low Offset Drift: 2.5μV/°C Max
  • Gain Bandwidth Product: 18MHz
  • Output Swings Rail-to-Rail
  • Supply Operation:
    • 2.8V to 6V LTC6240/LTC6241/LTC6242
    • 2.8V to ±5.5V LTC6240HV/LTC6241HV/LTC6242HV
  • Low Input Capacitance
  • H-Grade Temperature Range: –40°C to 125°C
  • Single LTC6240 in 5-Pin Low Profile (1mm) ThinSOT Package and 8-Pin SO for PCB Guard Ring
  • Dual LTC6241 in 8-Pin SO and Tiny DFN Packages
  • Quad LTC6242 in 16-Pin SSOP and 5mm × 3mm DFN Packages
LTC6242
Quad 18MHz, Low Noise, Rail-to-Rail Output, CMOS Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6242

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed