LTC6091

RECOMMENDED FOR NEW DESIGNS

Dual 140V, Rail-to-Rail Output, Picoamp Input Current Op Amp

Part Details

  • Supply Range: ±4.75V to ±70V (140V)
  • 0.1Hz to 10Hz Noise: 3.5μVP-P
  • Input Bias Current: 50pA Maximum
  • Low Offset Voltage: 1.25mV Maximum
  • Low Offset Drift: ±5μV/°C Maximum
  • CMRR: 130dB Minimum
  • Rail-to-Rail Output Stage
  • Output Sink and Source: 50mA
  • 12MHz Gain-Bandwidth Product
  • 21V/μs Slew Rate
  • 11nV/√Hz Noise Density
  • Thermal Shutdown
  • 4mm × 6mm 16-Lead QFN Package
LTC6091
Dual 140V, Rail-to-Rail Output, Picoamp Input Current Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Latest Discussions