LTC6090
LTC6090-5

RECOMMENDED FOR NEW DESIGNS

140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp

Part Details

  • Supply Range: ±4.75V to ±70V (140V)
  • 0.1Hz to 10Hz Noise: 3.5μVP-P
  • Input Bias Current: 50pA Maximum
  • Low Offset Voltage: 1.25mV Maximum
  • Low Offset Drift: ±5μV/°C Maximum
  • CMRR: 130dB Minimum
  • Rail-to-Rail Output Stage
  • Output Sink and Source: 50mA
  • 12MHz Gain Bandwidth Product
  • 21V/μs Slew Rate
  • 11nV/√Hz Noise Density
  • Thermal Shutdown
  • Available in Thermally Enhanced SOIC-8E or TSSOP-16E Packages
LTC6090
LTC6090-5
140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplying Current Output D/A Converters 1
LTC2756 PRODUCTION Serial 18-Bit SoftSpan IOUT DAC
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Single-Channel Voltage Output D/A Converters 2
LTC2641 PRODUCTION 16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
LTC2642 PRODUCTION 16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC6090
  • LTC6090-5

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1979A

LTC6090 | 140V RROut Op Amp Demo Board

Product Details

DC1979A: Demo Board for the LTC6090 140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp.

DC1979A
LTC6090 | 140V RROut Op Amp Demo Board

Latest Discussions

Recently Viewed