LTC6087

RECOMMENDED FOR NEW DESIGNS

Dual 14MHz, Rail-to-Rail CMOS Amplifiers

Part Models
8
1ku List Price
Starting From $1.14
Viewing:

Part Details

  • Low Offset Voltage: 750μV Maximum
  • Low Offset Drift: 5μV/°C Maximum
  • Input Bias Current:
    • 1pA (Typical at 25°C)
    • 15pA (Typical at 85°C)
  • Rail-to-Rail Inputs and Outputs
  • Gain Bandwidth Product: 14MHz
  • CMRR: 70dB Minimum
  • PSRR: 93dB Minimum
  • Input Noise Voltage Density: 12nV/√Hz
  • Supply Current: 1.05mA per Amp
  • Shutdown Current: 2.3μA per Amp
  • 2.7V to 5.5V Operation Voltage
  • Available in 8-Lead MSOP and 10-Lead DFN Packages (LTC6087), 16-Lead SSOP and DFN Packages (LTC6088)
LTC6087
Dual 14MHz, Rail-to-Rail CMOS Amplifiers
Single Supply Shock/Vibration Sensor Amplifier LTC6087 Input Bias Current  vs Temperature Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6087

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc6087 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed