LTC6084

PRODUCTION

Dual 1.5MHz, Rail-to-Rail, CMOS Amplifiers

Part Details

  • Low Offset Voltage: 750μV Maximum
  • Low Offset Drift: 5μV/°C Maximum
  • Low Input Bias Current:
    • 1pA (Typical at 25°C)
    • 40pA (≤ 85°C)
  • Rail-to-Rail Inputs and Outputs
  • 2.5V to 5.5V Operation Voltage
  • Gain Bandwidth Product: 1.5MHz
  • CMRR: 70dB Minimum
  • PSRR: 94dB Minimum
  • Supply Current: 110μA per Amplifier
  • Shutdown Current: 1.1μA per Amplifier
  • Available in 8-Lead MSOP and 10-Lead DFN Packages (LTC6084) and 16-Lead SSOP and DFN Packages (LTC6085)
LTC6084
Dual 1.5MHz, Rail-to-Rail, CMOS Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6084

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC6084 yet. Have something to say?

Start a Discussion on EngineerZone®