LTC6082

PRODUCTION

Precision Quad CMOS Rail-to-Rail Input/Output Amplifiers

Part Details

  • Maximum Offset Voltage: 70μV (25°C)
  • Maximum Offset Drift: 0.8μV/°C
  • Maximum Input Bias: 1pA (25°C) 40pA (TA ≤ 85°C)
  • Open Loop Voltage Gain: 120dB Typ
  • Gain Bandwidth Product: 3.6MHz
  • CMRR: 100dB Min
  • PSRR: 98dB Min
  • 0.1Hz to 10Hz Noise: 1.3μVP-P
  • Supply Current: 330μA
  • Rail-to-Rail Inputs and Outputs
  • Unity Gain Stable
  • 2.7V to 5.5V Operation Voltage
  • Dual LTC6081 in 8-Lead MSOP and 10-Lead DFN10
  • Packages; Quad LTC6082 in 16-Lead SSOP and DFN Packages
LTC6082
Precision Quad CMOS Rail-to-Rail Input/Output Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6082

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed