LTC4160

RECOMMENDED FOR NEW DESIGNS

Switching Power Manager with USB On-The-Go And Overvoltage Protection

Part Details

  • Bidirectional Switching Regulator Makes Optimal Use of Limited Power Available from USB Port and also Provides a 5V Output for USB On-The-Go
  • Overvoltage Protection Guards Against Damage
  • 180mΩ Internal Ideal Diode Plus Optional External Ideal Diode Controller Seamlessly Provides Low Loss PowerPath When Input Power is Limited or Unavailable
  • Instant-On Operation with Discharged Battery
  • Full Featured Li-Ion/Polymer Battery Charger
  • Bat-Track Adaptive Output Control For Efficient Charging
  • 1.2A Max Input Current Limit
  • 1.2A Max Charge Current with Thermal Limiting
  • Battery Float Voltage: 4.2V (LTC4160), 4.1V (LTC4160-1)
  • Low Battery Powered Quiescent Current (8μA)
  • 20-pin 3mm × 4mm × 0.75mm QFN Package
LTC4160
Switching Power Manager with USB On-The-Go And Overvoltage Protection
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1463A-B

LTC4160EPDC-1 Demo Board | Switching Power Manager with USB On-the-Go and Overvoltage Protection

Product Details

DC1463A-B: Demo Board for the LTC4160 Switching Power Manager with USB On-The-Go And Overvoltage Protection.

eval board
DC1463A-A

LTC4160EPDC Demo Board | Switching Power Manager with USB On-the-Go and Overvoltage Protection

Product Details

DC1463A-A: Demo Board for the LTC4160 Switching Power Manager with USB On-The-Go And Overvoltage Protection.

DC1463A-B
LTC4160EPDC-1 Demo Board | Switching Power Manager with USB On-the-Go and Overvoltage Protection
DC1463A-A
LTC4160EPDC Demo Board | Switching Power Manager with USB On-the-Go and Overvoltage Protection

Latest Discussions

Recently Viewed