LTC4126

RECOMMENDED FOR NEW DESIGNS

7.5mA Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter

Part Details

  • Wireless Li-Ion Battery Charger Plus High Efficiency Multi-Mode Charge Pump DC/DC
  • Wideband Rx Frequency: DC to >10MHz
  • Integrated Rectifier with Overvoltage Limit
  • Pin Selectable Charge Voltage: 4.2V or 4.35V
  • Charge Current: 7.5mA (Fixed)
  • Low Battery Disconnect: 3.0V
  • NTC Pin for Temperature Qualified Charging
  • DC/DC Regulated Output: 1.2V
  • DC/DC Output Current: Up to 60mA
  • 50kHz/75kHz Switching, No Audible Noise
  • Pushbutton and/or Digital on/off Control for DC/DC
  • Thermally Enhanced 12-Lead 2mm × 2mm LQFN Package
LTC4126
7.5mA Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4126-ADJ
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2663A-KIT

LTC4126EDC Low Power Wireless Charger Demonstration Kit

Product Details

DC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.

DC2663A-KIT
LTC4126EDC Low Power Wireless Charger Demonstration Kit

Latest Discussions

Recently Viewed