LTC4110

PRODUCTION

Battery Backup System Manager

Part Details

  • Complete Backup Battery Manager for Li-Ion/Polymer, Lead Acid, NiMH/NiCd Batteries and Super Capacitors
  • Charge and Discharge Battery with Voltages Above and Below the Input Supply Voltage
  • “No Heat” Battery Calibration Discharge Using System Load
  • Automatic Battery Backup with Input Supply Removal Using PowerPath Control
  • Standalone for Li-Ion/Polymer, SLA, and Supercaps
  • Optional SMBus/I2C Support Allows Battery Capacity Calibration Operation with Host
  • Over- and Under-Battery Voltage Protection
  • Adjustable Battery Float Voltage
  • Precision Charge Voltage ±0.5%
  • Programmable Charge/Calibration Current Up to 3A with ±3% Accuracy
  • Optional Temperature Qualified Charging
  • Wide Backup Battery Supply Range: 2.7V to 19V
  • Wide Input Supply Range: 4.5V to 19V
  • 38-Lead (5mm × 7mm) QFN Package
LTC4110
Battery Backup System Manager
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Pushbutton Controllers 1
LTC2954 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with µP Interrupt
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1259A

LTC4110EUHF Demo Board | Multi-Chemistry Flyback Battery Backup System Charger/Manager

Product Details

Demonstration circuit DC1259A is a single-battery battery- backup controller featuring the LTC4110. The LTC4110 controller provides all the features and functions to offer a complete standalone battery-backup system. The LTC4110 is a multi-chemistry flyback battery charger and discharger that is scalable with other LTC4110s to allow a larger battery array for increased capacity and/or redundancy.


The demo board requires a 12V input voltage and is initially configured to charge a 3 Li-Ion Smart Battery at 1A; the charge voltage is 12.6V. However, the Demo board can be easily configured for a standard battery as well. A SMBus interface is offered to allow host communications in control and status and/or support Smart Batteries. However, no host is required to use the LTC4110.

DC1259A
LTC4110EUHF Demo Board | Multi-Chemistry Flyback Battery Backup System Charger/Manager

Latest Discussions

Recently Viewed