LTC4097

PRODUCTION

USB/Wall Adapter Standalone Li-Ion/Polymer Battery Charger

Part Models
2
1ku List Price
Starting From $1.89

Part Details

  • Charges Single-Cell Li-Ion/Polymer Battery from Wall Adapter and USB Inputs
  • Automatic Input Detection (Wall Adapter Input has Charging Priority)
  • Charge Current Programmable up to 1.2A from Wall Adapter Input
  • Programmable Charge Current Termination
  • NTC Thermistor Input for Temperature Qualified Charging
  • Independent DC, USB Charge Current Programming
  • Preset Float Voltage with ±0.6% Accuracy
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Charge Status Output
  • Automatic Recharge
  • 20µA Charger Quiescent Current in Shutdown
  • Available in a Thermally Enhanced, Low Profile (0.75mm) 12-Lead (3mm × 2mm) DFN Package
LTC4097
USB/Wall Adapter Standalone Li-Ion/Polymer Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4360-1
LTC4360-2
Overvoltage Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1101A

LTC4097EDDB Demo Board | Dual Input Standalone Li-Ion Battery Charger with NTC

Product Details

DC1101A: Demo Board for LTC4097 USB/Wall Adapter Standalone Li-Ion/Polymer Battery Charger


 


DC1101A
LTC4097EDDB Demo Board | Dual Input Standalone Li-Ion Battery Charger with NTC

Latest Discussions

Recently Viewed