LTC4091

RECOMMENDED FOR NEW DESIGNS

36V Battery Charger and Power Backup Manager

Part Details

  • Seamless Transition Between Primary Power Source and Li-Ion Battery
  • 2A High Voltage Step-Down Regulator with Adaptive Output Control
  • Internal 75mΩ Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss PowerPath When Primary Supply Not Present
  • Wide Input Voltage Range: 6V to 36V (60V Abs Max)
  • 4.45V Max Output Voltage
  • Full Featured Li-Ion Battery Charger
  • Pin Selectable 4.1V and 4.2V Charge Voltage Options
  • Thermally Enhanced Low Profile (0.75mm) 6mm × 3mm 22-Lead DFN Package
LTC4091
36V Battery Charger and Power Backup Manager
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4368 RECOMMENDED FOR NEW DESIGNS 100V UV/OV and Reverse Protection Controller with Bidirectional Circuit Breaker
USB Power Manager (PowerPath, Battery Charger) 1
LTC4090
LTC4090-5
USB Power Manager with 2A High Voltage Bat-Track Buck Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2558A

LTC4091 Demo Board | 36V Battery Charger and Power Backup Manager

Product Details

Demonstration circuit 2558A is a high voltage switching buck regulator, Li-Ion cell charger and power backup manager. It is based on the LTC4091 and provides the following functions: 2A buck regulator with 7.5V-36V (60V absolute max) input range and with output voltage tracking cell voltage, full-featured cell charger with selectable 4.1V or 4.2V maximum charge voltage, and a power path manager for the cell. Output voltage is strictly limited to 4.45V. Temperature protection is optional with an external NTC temperature sensor.

DC2558A
LTC4091 Demo Board | 36V Battery Charger and Power Backup Manager

Latest Discussions

Recently Viewed