LTC4088

PRODUCTION

High Efficiency Battery Charger/USB Power Manager

Part Models
2
1ku List Price
Starting From $2.66
Viewing:

Part Details

  • Switching Regulator Makes Optimal Use of Limited Power Available from USB Port to Charge Battery  and Power Application
  • 180mΩ Internal Ideal Diode Plus Optional External Ideal Diode Controller Seamlessly Provides Low  Loss Power Path When Input Power is Limited or  Unavailable
  • Full Featured Li-Ion/Polymer Battery Charger
  • VBUS Operating Range: 4.25V to 5.5V (7V Absolute  Maximum—Transient)
  • 1.2A Maximum Input Current Limit
  • 1.5A Maximum Charge Current with Thermal Limiting
  • Bat-Track Adaptive Output Control
  • Slew Control Reduces Switching EMI
  • Low Profile (0.75mm) 14-Lead 4mm × 3mm DFN Package
LTC4088
High Efficiency Battery Charger/USB Power Manager
High Efficiency Battery Charger/USB Power Manager Switching Regulator Efficiency to  System Load (POUT/PBUS) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1007C

LTC4088 Demo Board

Product Details

Demonstration Circuit 1007 is a high efficiency USB power manager with PowerPath control and Li-Ion/Polymer battery charger featuring the LTC4088. It includes a synchronous switching input regulator, a full featured battery charger and an ideal diode. Designed specifically for USB applications, the LTC4088’s switching regulator automatically limits its input current to either 100mA, 500mA or 1A for wall-powered applications via logic control. There are also 2.5mA and 500μA suspend modes to prevent the battery from running down when the product is connected to a suspended USB bus.

The switching input stage provides power to VOUT where power sharing between the application circuit and the battery charger is managed. Unlike linear PowerPath controllers, the LTC4088’s switching input stage can use nearly all of the 0.5W or 2.5W available from the USB port with minimal power dissipation. This feature allows the LTC4088 to provide more power to the application and battery and eases thermal issues in space constrained applications.

An ideal diode ensures that the system power is available from the battery when the input current limit is reached or if the USB or wall supply is removed. The optional external P-channel MOSFET supplements the internal ideal diode by reducing RON and increasing efficiency.

A CHRG LED indicates four possible states of the battery charger. Charging is indicated when the LED is steady-ON. Not charging is indicated by a steady-OFF. A NTC fault is indicated by a slow blinking rate (1.5Hz) and a bad battery is indicated by a fast blinking rate (6.1Hz).

The LTC4088 is available in the low profile 14-Lead 4mm × 3mm × 0.75mm DFN surface mount package.

DC1007C
LTC4088 Demo Board
DC1007C Application Circuit DC1007C Application Circuit

Latest Discussions

Recently Viewed