LTC4085-3
LTC4085-4

RECOMMENDED FOR NEW DESIGNS

USB Power Manager with Ideal Diode Controller and 3.95V Li-Ion Charger

Part Models
4
1ku List Price
Starting From $1.83

Part Details

  • Seamless Transition Between Input Power Sources: Li-Ion/Polymer Battery, USB and 5V Wall Adapter
  • 215mΩ Internal Ideal Diode Plus Optional External Ideal Diode Controller Provide Low Loss PowerPath When Wall Adapter/USB Input Not Present
  • Load Dependent Charging Guarantees Accurate USB Input Current Compliance
  • 3.95V Float Voltage Improves Battery Life Span and High Temperature Safety Margin
  • Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charging Rate without Risk of Overheating*
  • Selectable 100% or 20% Input Current Limit (e.g., 500mA/100mA)
  • Battery Charge Current Independently Programmable Up to 1.2A
  • Automatic Output Undervoltage Charge Current Reduction (LTC4085-3)
  • Tiny (4mm × 3mm × 0.75mm) 14-Lead DFN Package
LTC4085-3
LTC4085-4
USB Power Manager with Ideal Diode Controller and 3.95V Li-Ion Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4085
  • LTC4085-1
  • LTC4085-3
  • LTC4085-4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC4085-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed