LTC4080X

PRODUCTION

500mA Standalone Li-Ion Charger with Integrated 300mA Synchronous Buck in 3mm × 3mm DFN

Part Models
4
1ku List Price
Starting From $2.31

Part Details

  • Complete Linear Battery Charger with Integrated  Buck Converter
  • Available in 10-lead, low profile (0.75 mm) 3mm × 3mm DFN and 10-lead MSE packages

Battery Charger:

  • Constant-Current/Constant-Voltage Operation  with Thermal Feedback to Maximize Charge Rate  Without Risk of Overheating
  • Internal 4.5 Hour Safety Timer for Termination 
  • Charge Current Programmable Up to 500mA with  5% Accuracy
  • C/10 Charge Current Detection Output
  • 5µA Supply Current in Shutdown Mode

 Switching Regulator:

  • High Efficiency Synchronous Buck Converter300mA Output Current (Constant-Frequency Mode)
  • 2.7V to 4.5V Input Range (Powered from BAT Pin)
  • 0.8V to VBAT Output Range
  • MODE Pin Selects Fixed (2.25MHz) Constant
  • Frequency PWM Mode or Low ICC (23µA) Burst Mode®  Operation
  • 2µA BAT Current in Shutdown Mode
LTC4080X
500mA Standalone Li-Ion Charger with Integrated 300mA Synchronous Buck in 3mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC4080X yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed