LTC4076

PRODUCTION

Dual Input Standalone Li-Ion Battery Charger

Part Models
2
1ku List Price
Starting From $2.33
Viewing:

Part Details

  • Charges Single-Cell Li-Ion Batteries from Wall Adapter and USB Inputs
  • Automatic Input Power Detection and Selection
  • Charge Current Programmable up to 950mA from Wall Adapter Input
  • C/X Charge Current Termination
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Preset Charge Voltage with ±0.6% Accuracy
  • 18µA USB Suspend Current in Shutdown
  • Power Present Status Output
  • Charge Status Output
  • Automatic Recharge
  • Available in a Thermally Enhanced, Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
LTC4076
Dual Input Standalone Li-Ion Battery Charger
Dual Input Battery Charger for Single-Cell Li-Ion Complete Charge Cycle (1100mAh Battery) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC904A-A
LTC4076EDD Demo Board
DC904A-A - Schematic

Latest Discussions

No discussions on ltc4076 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed