LTC4075
LTC4075X

PRODUCTION

Dual Input USB/AC Adapter Standalone Li-Ion Battery Chargers

Part Models
4
1ku List Price
Starting From $2.33

Part Details

  • Charges Single-Cell Li-Ion Batteries from Wall Adapter and USB Inputs
  • Automatic Input Power Detection and Selection
  • Charge Current Programmable up to 950mA from Wall Adapter Input
  • No External MOSFET, Sense Resistor or Blocking Diode Needed
  • Thermal Regulation Maximizes Charging Rate Without Risk of Overheating*
  • Preset Charge Voltage with ±0.6% Accuracy
  • Programmable Charge Current Termination
  • 18µA USB Suspend Current in Shutdown
  • Independent "Power Present" Status Outputs
  • Charge Status Output
  • Automatic Recharge
  • Available Without Trickle Charge (LTC4075X)
  • Available in a Thermally Enhanced, Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
LTC4075
LTC4075X
Dual Input USB/AC Adapter Standalone Li-Ion Battery Chargers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC867A

LTC4075EDD | Dual Input Li-Ion Charger, Adapter Input = 4.5V to 6V, USB Input 4.35V to 5.5V, Li-Ion+ = 800mA, (500mA USB)

Product Details

DC867A: Demo Board for the LTC4075 Dual Input USB/AC Adapter Standalone Li-Ion Battery Chargers.

DC867A
LTC4075EDD | Dual Input Li-Ion Charger, Adapter Input = 4.5V to 6V, USB Input 4.35V to 5.5V, Li-Ion+ = 800mA, (500mA USB)

Latest Discussions

No discussions on LTC4075 yet. Have something to say?

Start a Discussion on EngineerZone®