LTC4069

PRODUCTION

Standalone 750mA Li-Ion Battery Charger in 2 x 2 DFN with NTC Thermistor Input

Part Details

  • Complete Linear Charger in 2mm × 2mm DFN Package
  • C/10 Charge Current Detection Output
  • Timer Charge Termination
  • Charge Current Programmable Up to 750mA with 5% Accuracy
  • No External MOSFET, Sense Resistor or Blocking Diode Required
  • NTC Thermistor Input for Temperature Qualified Charging
  • Preset 4.2V Float Voltage with 0.6% Accuracy
  • Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charge Rate Without Risk of Overheating
  • Charge Current Monitor Output for Gas Gauging
  • Automatic Recharge
  • Charges Single-Cell Li-Ion Batteries Directly from USB Port
  • 20μA Supply Current in Shutdown Mode
  • Soft-Start Limits Inrush Current
  • Tiny 6-Lead (2mm × 2mm) DFN Package
LTC4069
Standalone 750mA Li-Ion Battery Charger in 2 x 2 DFN with NTC Thermistor Input
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC973A

LTC4069EDC Demo Board

Product Details

DC973A: Demo Board for the LTC4069 Standalone 750mA Li-Ion Battery Charger in 2 × 2 DFN with NTC Thermistor Input.

DC973A
LTC4069EDC Demo Board

Latest Discussions

Recently Viewed